IESNA:LM-63-2002
[TEST]P946432
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8012
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1608.3 1609.2 1605.8 1598.6 1556.6 1513 1505.8 1540.5 1621 1728.3
1858 2007.1 2164.4 2279.2 2367.4 2454.7 2534.3 2582.2 2598.8 2581
2491.1 2329.6 2123.3 1796.1 1318.9 767.9 596.3 545.4 484.8 395
303.4 235.6 176.7 110.6 63.1 25.4 0
1608.3 1601.6 1598.2 1593.5 1552.8 1508.3 1502 1533.3 1610.9 1721.5
1847.8 1991.9 2149.1 2267.8 2352.5 2441.5 2520.4 2571.2 2594.9 2573.8
2477.1 2319.1 2109.3 1768.1 1277.3 743.8 589.5 540.3 478.9 388.2
299.6 232.7 168.2 106.4 61.5 24.6 0
1608.3 1606.2 1604.5 1599.9 1567.6 1524.8 1511.3 1537.1 1604.9 1708.8
1831.7 1969.8 2125.8 2263.1 2358 2446.2 2539 2602.2 2641.6 2638.2
2572.9 2428 2229.2 1919.8 1463.4 865.4 600.1 545 494.2 423.8
342 254.3 188.2 122.9 67 30.5 0
1608.3 1604.5 1602.4 1606.2 1584.2 1547.3 1530.8 1543.9 1591.4 1674.4
1785.1 1908.4 2051.2 2205.5 2328.8 2426.7 2520.8 2602.6 2651.3 2674.2
2648.8 2559.8 2401.3 2123.3 1704.5 1090.4 617.5 512.4 466.2 411.1
352.6 292.8 226.7 151.3 86.5 38.6 0
1608.3 1606.6 1607.9 1616.4 1612.1 1592.7 1568.5 1566 1587.6 1637.2
1713.4 1811.8 1929.6 2065.2 2213.1 2350 2456.4 2548.8 2630.5 2690.7
2707.7 2670.4 2577.6 2426.3 2130.5 1605.8 893.8 453.5 356.8 300.5
245 197.5 153.8 108.5 58.9 21.6 0
1608.3 1609.2 1613.8 1625.3 1636.3 1636.3 1624.9 1614.3 1616 1636.7
1677.8 1742.3 1829.1 1931.7 2046.5 2192.3 2347.4 2478.4 2554.3 2589.9
2613.2 2624.6 2620.8 2616.1 2570.8 2303.8 1724.9 960.8 436.9 280.6
220.8 171.2 125 86 49.6 18.2 0
1608.3 1610 1618.9 1632.5 1652 1669.4 1681.2 1690.6 1689.7 1705.8
1732.9 1774.5 1832.1 1898.2 1979.2 2077.9 2190.2 2313.5 2424.6 2516.5
2609.4 2713.6 2817.9 2926.4 3060.7 3136.1 2903.5 2297 1484.2 745.5
357.7 220 149.2 97.1 55.5 19.5 0
1608.3 1611.3 1623.6 1643.1 1664.3 1685.5 1710.9 1739.7 1774.5 1819
1875.8 1941 2011.4 2089.3 2182.2 2295.7 2424.2 2565.7 2720 2886.9
3079.8 3290.4 3526 3760.4 4023.2 4328.7 4626.7 4702.1 4428.3 3777.8
2808.1 1781.2 1038.7 573.8 253.4 61 0
1608.3 1615.5 1630.4 1652.8 1674.9 1694.8 1718.9 1752 1790.6 1849.1
1926.2 2014.8 2119.9 2249.5 2407.2 2602.6 2828.9 3090.8 3373 3661.2
3988.8 4299.9 4666.9 5039.9 5487.4 5927.3 6486.7 7086 7562.8 7512.8
6611.3 4982.2 3149.3 1262.1 230.5 50.9 0
1608.3 1615.1 1633.3 1654.5 1676.6 1700.3 1725.3 1758.8 1799 1857.1
1928.3 2013.9 2115.2 2245.3 2406.8 2611.9 2846.7 3130.6 3444.2 3765.5
4102.8 4447.4 4816.5 5219.1 5648.9 6096.8 6605.4 7158 7698 7793.3
6894 5031.8 2854.7 743.4 158.5 47 0
1608.3 1614.7 1629.1 1657.5 1680.8 1706.7 1727.8 1758.8 1801.2 1852
1913.5 1983.4 2063.1 2172.4 2316.1 2489.8 2700 2958.6 3253.1 3574.4
3897.3 4228.3 4570.3 4935.2 5333.6 5725.2 6133.3 6490.5 6762.2 6567.7
5660.3 3900.7 1697.8 327.6 98.7 32.6 0
1608.3 1613 1632.5 1657.1 1679.5 1702 1723.2 1747.8 1782.1 1819
1862.6 1905 1947.4 2004.6 2088.5 2199.5 2333 2512.3 2723.4 2962.4
3222.6 3491.7 3756.2 4024.9 4304.1 4565.6 4828 5065.7 5116.2 4672.9
3768 2589 1104.9 220 66.1 18.2 0
1608.3 1613 1629.1 1647.7 1666.4 1677.8 1689.3 1699 1707.9 1718.5
1721.9 1710.5 1688.9 1666 1649.9 1649 1671.9 1737.2 1843.1 1976.6
2134.7 2308.9 2484.3 2658.9 2828.5 2969.6 3053.5 3100.5 2981 2507.6
1838.9 1137.1 453.5 128.8 47.5 11.9 0
1608.3 1607.1 1610.9 1616.4 1613 1590.5 1555.8 1503.7 1435 1344.3
1230.7 1098.5 967.1 857.4 770.1 698 642.5 606.9 588.7 584.4
595.9 618.8 640.8 662.4 672.6 656 605.2 524.2 400.5 284.4
206.8 150 109.3 76.7 46.2 12.3 0
1608.3 1597.7 1584.6 1558.7 1512.1 1434.6 1330.7 1198.9 1051.5 917.5
807.8 712.4 624.3 559 523.4 506.9 495.4 481.4 466.6 452.6
436.1 413.6 387.4 364 341.6 319.1 297.1 273.4 245.4 213.6
181 149.2 115.3 79.3 43.2 9.7 0
1608.3 1587.1 1548.6 1483.3 1381.6 1237.1 1078.6 927.7 816.7 722.2
641.6 596.3 570 547.1 523.4 503.5 492.9 489.1 481.9 465.8
442.5 419.1 395.4 372.5 347.5 322.9 297.9 271.2 245.4 217
186.9 153.4 115.3 74.6 38.1 8.1 0
1608.3 1580.4 1515.5 1409.1 1253.2 1062.9 901.9 790.4 701.4 645.9
619.6 595.4 570 542.9 517.9 502.6 498 495.4 489.5 470.4
426.3 401.3 378.9 357.3 337.3 318.7 295.8 270.4 243.3 212.7
179.7 144.1 106.8 72 38.6 10.6 0
1608.3 1569.3 1479.1 1332 1130.3 931.9 805.2 711.6 660.7 638.7
611.1 584.4 566.2 546.7 520 503.1 495.4 485.3 440.3 421.3
414.9 412.4 405.2 393.7 376.3 353.5 321.2 291.2 258.1 225
191.1 157.2 122.1 86.5 50.9 17.4 0
1608.3 1566.4 1456.2 1273.5 1044.3 865 751.8 679.4 657.7 632.7
602.2 581.5 568.3 550.9 519.2 497.5 480.6 434 417.9 411.1
405.6 404.3 399.2 385.7 362.4 334.8 305.1 272.9 239.4 209.4
180.1 151.3 123.8 95.8 96.2 72.9 0
1608.3 1554.9 1424 1217.6 979 824.7 719.6 673 657.3 628.9
599.7 581 570 552.6 515.3 482.7 439.9 406.4 395.8 386.1
379.7 375.9 358.5 339 317 295 269.1 244.1 216.6 188.6
162.3 135.2 109.8 132.2 118.7 39.8 0
1608.3 1551.5 1412.5 1197.7 952.3 792.5 698.4 670.5 656 628.5
599.7 582.3 574.3 558.1 512.8 464.9 409 385.7 370.8 359
353 339.9 317.9 297.5 276.7 253.4 233.1 212.7 191.1 171.6
161.9 128 106.4 147.1 67.8 17 0
1608.3 1557.1 1421 1200.2 958.2 803.1 702.2 672.2 660.3 633.2
602.2 585.7 577.2 562.8 518.7 465.3 408.1 384.8 369.1 356.8
350.1 337.3 315.7 296.7 275.5 253 230.5 210.2 190.3 166.6
145.8 119.9 106.4 147.5 58.5 14.4 0
